IESNA:LM-63-2002
[TEST]P1386591
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3A-830-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 85W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (78) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.71A 85.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]11.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11297.0
TILT=NONE
78 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 85.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1519.8 1895.9 2185.8 2420.8 2585.3 2713.3 2723.7 2671.5 2655.8 2749.8 3005.8 3431.4 3961.5 4413.3 4703.2 4993.0 
5209.8 5309.0 5311.6 5168.0 4854.6 3898.9 3110.2 2525.2 1867.2 1373.6 887.9 598.0 569.3 451.8 344.7 292.5 229.8 164.5 
57.5 10.4 2.6 0.0 
1519.8 1885.4 2172.7 2405.1 2585.3 2705.4 2726.3 2684.5 2671.5 2755.1 3000.5 3452.3 3958.9 4402.9 4705.8 4977.4 
5194.1 5311.6 5298.6 5168.0 4880.8 4008.5 3136.3 2587.9 1903.7 1376.2 898.3 616.3 571.9 457.0 352.5 295.1 237.6 169.7 
65.3 13.1 2.6 0.0 
1519.8 1877.6 2162.3 2394.7 2582.7 2715.9 2765.5 2739.4 2726.3 2794.2 2997.9 3392.2 3851.9 4288.0 4596.1 4839.0 
5053.1 5183.7 5209.8 5131.5 4896.4 4402.9 3468.0 2789.0 2097.0 1499.0 1021.1 689.4 629.4 493.6 376.0 313.4 263.8 
190.6 130.6 36.6 5.2 0.0 
1519.8 1851.5 2125.7 2360.7 2561.8 2728.9 2817.7 2825.6 2833.4 2883.0 3018.8 3277.3 3666.4 4073.8 4410.7 4619.6 
4802.4 4956.5 5029.6 5024.4 4917.3 4656.2 4120.8 3413.1 2614.0 1825.4 1303.1 830.4 765.1 566.7 404.8 323.8 269.0 
180.2 125.3 52.2 5.2 0.0 
1519.8 1835.8 2110.0 2329.4 2543.5 2731.6 2883.0 2950.9 2982.2 3026.6 3125.9 3287.8 3525.4 3851.9 4162.6 4413.3 
4614.4 4763.2 4883.4 4946.0 4914.7 4818.1 4601.3 4128.7 3457.5 2728.9 1843.7 1235.2 1099.4 746.9 485.7 318.6 242.9 
190.6 125.3 47.0 5.2 0.0 
1519.8 1794.0 2036.9 2271.9 2488.7 2700.2 2893.5 3026.6 3107.6 3170.3 3251.2 3384.4 3559.4 3778.7 4042.5 4314.1 
4533.4 4724.1 4852.0 4948.7 5016.5 5008.7 4943.4 4797.2 4455.1 3893.6 3191.2 2277.2 2016.0 1235.2 757.3 459.6 
318.6 219.4 99.2 36.6 7.8 0.0 
1519.8 1760.1 1971.6 2188.4 2392.1 2611.4 2820.3 3011.0 3154.6 3274.7 3379.2 3483.6 3614.2 3799.6 3990.3 4254.0 
4509.9 4771.1 4980.0 5155.0 5296.0 5450.0 5504.9 5541.4 5562.3 5400.4 5027.0 3922.4 3770.9 3044.9 1781.0 1000.2 
524.9 248.1 112.3 47.0 13.1 0.0 
1519.8 1702.6 1869.8 2065.6 2248.4 2449.5 2650.6 2859.5 3044.9 3222.5 3389.6 3538.5 3679.5 3812.7 3958.9 4120.8 4308.9 
4525.6 4771.1 5019.2 5277.7 5544.1 5844.4 6006.3 6155.1 6275.3 5805.2 5374.3 5319.5 4859.9 3958.9 3097.2 
1767.9 634.6 276.8 86.2 18.3 0.0 
1519.8 1629.5 1765.3 1914.2 2068.2 2232.8 2392.1 2564.4 2736.8 2919.6 3110.2 3295.6 3481.0 3695.2 3909.3 4107.8 4329.7 
4564.8 4820.7 5107.9 5416.1 5805.2 6304.0 6620.0 6988.2 7231.0 6993.4 7212.8 7223.2 7030.0 6520.7 5546.7 
3256.4 1355.3 352.5 70.5 20.9 0.0 
1519.8 1624.3 1747.0 1880.2 2029.1 2193.6 2339.8 2509.6 2661.0 2836.0 3026.6 3204.2 3397.5 3601.2 3817.9 4026.8 4259.2 
4499.5 4760.6 5063.6 5403.0 5828.7 6340.5 6680.0 7074.4 7330.3 7139.6 7406.0 7424.3 7207.5 6774.0 5779.1 
3180.7 1183.0 308.1 60.1 20.9 0.0 
1519.8 1566.9 1632.1 1728.8 1830.6 1937.7 2063.0 2177.9 2303.3 2446.9 2582.7 2718.5 2870.0 3024.0 3206.8 3368.7 3548.9 3744.8 
3972.0 4235.7 4530.8 4956.5 5345.6 5666.8 6084.6 6217.8 6136.9 6332.7 6309.2 5967.1 5403.0 4436.8 2136.1 501.4 
125.3 36.6 20.9 0.0 
1519.8 1535.5 1569.5 1621.7 1692.2 1775.8 1856.7 1948.1 2047.4 2149.2 2253.7 2360.7 2465.2 2585.3 2705.4 2823.0 2943.1 3081.5 
3246.0 3436.6 3682.1 4008.5 4256.6 4523.0 4810.2 4859.9 4768.5 4771.1 4687.5 4295.8 3752.6 2935.2 1331.8 373.4 
114.9 39.2 20.9 0.0 
1519.8 1496.3 1485.9 1504.2 1535.5 1574.7 1624.3 1681.8 1739.2 1799.3 1859.3 1911.6 1961.2 2010.8 2055.2 2086.5 2112.6 2138.8 2157.0 
2198.8 2271.9 2332.0 2334.6 2318.9 2290.2 2151.8 2005.6 1767.9 1710.5 1386.7 1023.7 746.9 381.3 195.9 81.0 36.6 20.9 0.0 
1519.8 1420.6 1347.5 1297.9 1277.0 1266.5 1277.0 1287.4 1305.7 1321.4 1326.6 1318.8 1297.9 1271.8 1230.0 1175.1 1104.6 1028.9 961.0 
900.9 838.3 786.0 736.4 692.0 645.0 587.6 522.3 470.1 451.8 386.5 310.8 235.0 159.3 107.1 65.3 31.3 15.7 0.0 
1519.8 1352.7 1224.8 1143.8 1115.1 1128.1 1154.3 1175.1 1193.4 1196.0 1185.6 1159.5 1122.9 1075.9 1031.5 976.7 921.8 869.6 820.0 
765.1 694.6 637.2 592.8 566.7 548.4 543.2 517.1 485.7 480.5 443.9 373.4 295.1 195.9 112.3 70.5 33.9 13.1 0.0 
1519.8 1297.9 1130.7 1062.9 1070.7 1102.0 1133.4 1154.3 1159.5 1149.0 1117.7 1075.9 1031.5 987.1 940.1 900.9 856.5 801.7 744.3 
689.4 650.2 624.1 605.9 587.6 571.9 553.6 524.9 472.7 462.2 430.9 383.9 284.6 227.2 138.4 65.3 28.7 10.4 0.0 
1519.8 1245.7 1068.1 1028.9 1060.2 1096.8 1130.7 1143.8 1136.0 1107.2 1068.1 1021.1 976.7 937.5 898.3 851.3 817.4 783.4 736.4 
702.5 679.0 652.9 600.6 564.1 538.0 511.8 480.5 443.9 433.5 396.9 308.1 282.0 250.7 203.7 117.5 47.0 7.8 0.0 
1519.8 1203.9 1028.9 1018.5 1055.0 1099.4 1122.9 1133.4 1117.7 1075.9 1026.3 974.1 929.7 890.5 853.9 830.4 806.9 780.8 757.3 
705.1 655.5 621.5 587.6 553.6 514.5 475.3 438.7 402.2 391.7 344.7 302.9 258.5 216.7 169.7 125.3 54.8 5.2 0.0 
1519.8 1175.1 1005.4 1015.8 1062.9 1096.8 1128.1 1128.1 1096.8 1049.8 995.0 940.1 898.3 861.8 830.4 806.9 775.6 731.2 692.0 
655.5 618.9 582.3 545.8 509.2 477.9 446.6 412.6 378.7 365.6 331.7 297.7 255.9 208.9 154.1 96.6 36.6 5.2 0.0 
1519.8 1154.3 1002.8 1015.8 1065.5 1104.6 1125.5 1117.7 1081.1 1026.3 963.6 914.0 874.8 840.9 822.6 786.0 726.0 658.1 632.0 
608.5 569.3 540.6 514.5 477.9 451.8 420.4 391.7 352.5 342.1 316.0 279.4 240.3 198.5 161.9 86.2 39.2 2.6 0.0 
1519.8 1143.8 1000.2 1021.1 1068.1 1109.9 1122.9 1115.1 1073.3 1010.6 947.9 895.7 859.2 833.0 817.4 759.9 681.6 626.7 605.9 
577.1 551.0 514.5 483.1 454.4 433.5 410.0 381.3 344.7 339.5 313.4 279.4 237.6 198.5 156.7 91.4 39.2 2.6 0.0 
1519.8 1143.8 1000.2 1021.1 1070.7 1107.2 1122.9 1112.5 1073.3 1002.8 942.7 895.7 856.5 835.7 814.8 757.3 681.6 624.1 608.5 
577.1 548.4 511.8 483.1 449.2 433.5 410.0 378.7 344.7 339.5 316.0 276.8 232.4 195.9 135.8 96.6 33.9 2.6 0.0 
